IESNA:LM-63-2002
[TEST]P1056042
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-S575D840-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1974
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
991.1 983.8 979.4 972.1 962.6 949.5 934.2 916.7 897 875.1
851.1 824.8 797.1 768.6 738 706.7 674.6 641.8 607.5 572.5
535.3 499.5 463.1 426.6 389.4 352.2 314.3 274.2 236.3 200.5
161.9 127.6 94.8 64.2 36.5 13.1 0
991.1 995.5 990.3 979.4 964.1 945.9 924 899.9 874.4 846
816.1 784 750.4 716.1 680.4 643.2 606 568.1 530.2 491.5
452.9 413.5 374.8 336.2 298.3 261.1 224.6 189.6 154.6 122.5
98.5 77.3 57.6 40.1 24.8 11.7 0
991.1 986.7 977.2 959 937.1 913 884.6 853.2 819.7 783.2
745.3 704.5 662.9 620.6 578.3 535.3 493.7 452.9 413.5 373.4
335.5 299 263.3 230.4 196.9 172.1 151 132 113 95.5
78.8 63.4 48.9 35 22.6 10.9 0
991.1 988.2 972.1 949.5 923.3 893.4 860.5 822.6 780.3 736.6
691.3 645.4 599.5 553.5 508.3 464.5 420.8 379.9 342 306.3
271.3 237 212.2 192.5 172.1 152.4 134.2 118.1 102.1 86.8
72.2 59.1 45.2 32.8 21.1 9.5 0
991.1 989.6 976.5 953.9 925.4 894.8 857.6 816.8 773.8 727.1
678.2 628.6 582 535.3 490.1 445.6 405.5 366.1 328.9 293.9
258.2 230.4 209.3 189.6 169.2 151 133.5 117.4 102.1 86.8
72.9 59.1 45.9 32.8 21.1 10.2 0
